DS89C430
LAST TIME BUYUltra-High-Speed Flash Microcontrollers
Ultra-High-Speed Flash Microcontrollers Offer In-Application Programmable Flash Memory
- Part Models
- 6
- 1ku List Price
- price unavailable
Overview
- High-Speed 8051 Architecture
- One Clock-Per-Machine Cycle
- DC to 33MHz Operation
- Single Cycle Instruction in 30ns
- Optional Variable Length MOVX to Access Fast/Slow Peripherals
- Dual Data Pointers with Automatic Increment/Decrement and Toggle Select
- Supports Four Paged Memory-Access Modes
- On-Chip Memory
- 16kB/64kB Flash Memory
- In-Application Programmable
- In-System Programmable Through Serial Port
- 1kB SRAM for MOVX
- 80C52 Compatible
- 8051 Pin and Instruction Set Compatible
- Four Bidirectional, 8-Bit I/O Ports
- Three 16-Bit Timer Counters
- 256 Bytes Scratchpad RAM
- Power-Management Mode
- Programmable Clock Divider
- Automatic Hardware and Software Exit
- ROMSIZE Feature
- Selects Internal Program Memory Size from 0 to 64kB
- Allows Access to Entire External Memory Map
- Dynamically Adjustable by Software
- Peripheral Features
- Two Full-Duplex Serial Ports
- Programmable Watchdog Timer
- 13 Interrupt Sources (Six External)
- Five Levels of Interrupt Priority
- Power-Fail Reset
- Early Warning Power-Fail Interrupt
- Electromagnetic Interference (EMI) Reduction
The DS89C430 and DS89C450 offer the highest performance available in 8051-compatible microcontrollers. They feature newly designed processor cores that execute instructions up to 12 times faster than the original 8051 at the same crystal speed. Typical applications will experience a speed improvement up to 10x. At 1 million instructions per second (MIPS) per megahertz, the microcontrollers achieve 33 MIPS performance from a maximum 33MHz clock rate.
The DS89C440 is a 32kB version of the DS89C450 that is no longer available. The DS89C450 can be used as a drop-in replacement.
Applications
- Automated Test Equipment (ATE)
- Building Energy Control and Management
- Building Security and Door Access Control
- Consumer Electronics
- Data Logging
- Gaming Equipment
- HVAC
- Industrial Control and Automation
- Magstripe Reader/Scanner
- Motor Control
- Programmable Logic Controllers
- Telephones
- Uninterruptible Power Supplies
- Vending
- White Goods (Washers, Microwaves, Etc.)
Documentation
Data Sheet 1
User Guide 1
Application Note 10
Design Note 3
Technical Articles 8
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS89C430-ENG+ | Thin Quad Flatpack | ||
| DS89C430-ENL+ | Thin Quad Flatpack | ||
| DS89C430-MNG+ | PDIP | ||
| DS89C430-MNL+ | PDIP | ||
| DS89C430-QNG+ | Plastic Leaded Chip Carrier | ||
| DS89C430-QNL+ | Plastic Leaded Chip Carrier |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 29, 2021 - 2218C ASSEMBLY |
||
| DS89C430-ENG+ | ||
| DS89C430-ENL+ | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on DS89C430 yet. Have something to say?
Start a Discussion on EngineerZone®