DS8102

Obsolete

Dual Delta-Sigma Modulator and Encoder

DS8102 and MAXQ3108 Chipset Reduces Board Space and Cost for Three-Phase Meter Designs

Viewing:

Overview

  • Dual Delta-Sigma 2nd-Order Modulators
    • Channel 0: Pin-Selectable Gain of 1x, 4x, 16x, or 32x
    • Channel 1: Fixed Gain of 1x
  • Selectable Internal or External Voltage Reference
  • Manchester-Encoded Bit Stream Output
    • Includes Synchronization Bits to Allow Clock Recovery
    • Single-Pin Transmission Scheme Simplifies Electrical Isolation Using Capacitive Coupling
  • Selectable Internal or External Clock Source
  • Integrated Low-Power 8MHz Oscillator
  • Operating Mode
    • Active Mode (8MHz, VDD = 3.6V): 3.5mA
DS8102
Dual Delta-Sigma Modulator and Encoder
DS8102: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on DS8102 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed