DS8023
PRODUCTIONSmart Card Interface
Robust Smart Card Communication IC Provides ±8kV ESD Protection and Supports Ultra-Low-Power 10nA Stop Mode
- Part Models
- 3
- 1ku List Price
- Starting From $2.08
Overview
- Analog Interface and Level Shifting for IC Card Communication
- ±8kV (min) ESD (IEC) Protection on Card Interface Pins
- Ultra-Low Stop-Mode Current, Less Than 10nA (typ)
- Internal IC Card-Supply Voltage Generation
- 5.0V ±5%, 80mA (max)
- 3.0V ±8%, 65mA (max)
- 1.8V ±10%, 30mA (max)
- Automatic Card Activation and Deactivation Controlled by Dedicated Internal Sequencer
- I/O Lines from Host Directly Level Shifted for Smart Card Communication
- Flexible Card Clock Generation, Supporting External Crystal Frequency Divided by 1, 2, 4, or 8
- High-Current/Short-Circuit and High-Temperature Protection
The DS8023 smart card interface IC is a low-cost, low-power, analog front-end for a smart card reader designed for all ISO 7816, EMV*, and GSM11-11 applications. The DS8023 supports 5V, 3V, and 1.8V smart cards, and provides an option for ultra-low stop-mode power consumption. The DS8023 is available in 28-pin TSSOP and SO packages, and can often be used as a replacement for the TDA8024 with little or no application changes.
The DS8023 is designed to interface between a system microcontroller and the smart card interface, providing all power supply, protection, and level shifting required for IC card applications.
Applications
- Access Control
- Automated Teller Machines
- Banking Applications
- Debit/Credit Payment Terminals
- Pay/Premium Television
- PIN Pads
- POS Terminals
- Set-Top Box Conditional Access
- Telecommunications
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS8023-RJX+ | Thin Shrink Small-Outline Package | ||
| DS8023-RJX+T&R | Thin Shrink Small-Outline Package | ||
| DS8023-RRX+T&R | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 11, 2018 - 1754N ASSEMBLY |
||
| DS8023-RJX+ | PRODUCTION | |
| DS8023-RJX+T&R | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Latest Discussions
No discussions on DS8023 yet. Have something to say?
Start a Discussion on EngineerZone®