DS5000

Obsolete

Soft Microcontroller Module

Viewing:

Overview

  • 8-Bit 8051-Compatible Microcontroller Adapts to Task at Hand
    • 8 or 32 kbytes of Nonvolatile RAM for Program and/or Data Memory Storage
    • Initial Downloading of Software in End System via On-Chip Serial Port
    • Capable of Modifying Its Own Program and/or Data Memory in End Use
  • Crashproof Operation
    • Maintains All Nonvolatile Resources for 10 Years in the Absence of VCC at Room Temperature
    • Power-Fail Reset
    • Early Warning Power-Fail Interrupt
    • Watchdog Timer
  • Software Security Feature
    • Executes Encrypted Software to Prevent Unauthorized Disclosure
  • On-Chip, Full-Duplex Serial I/O Ports
  • Two On-Chip Timer/Event Counters
  • 32 Parallel I/O Lines
  • Compatible with Industry Standard 8051
    • Instruction Set and Pinout
  • Optional Permanently Powered Real-Time Clock (DS5000T)

The DS5000(T) Soft Microcontroller Module is a fully 8051-compatible 8-bit CMOS microcontroller that offers "softness" in all aspects of its application. This is accomplished through the comprehensive use of nonvolatile technology to preserve all information in the absence of system VCC. The internal program/data memory space is implemented using either 8 or 32 kbytes of nonvolatile CMOS SRAM. Furthermore, internal data registers and key configuration registers are also nonvolatile. An optional realtime clock (RTC) gives permanently powered timekeeping. The clock keeps time to a hundredth of a second using an on-board crystal.

Note: Designers must have the following documents to fully use all the features of this device. This data sheet contains pin descriptions, feature overviews, and electrical specifications. Errata sheets contain deviations from published specifications. The user's guides offer detailed information about device features and operation.

DS5000
Soft Microcontroller Module
DS5000T: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

DS5000TK

Microcontroller Evaluation Kit

Features and Benefits

  • DS5000T with 32kbytes RAM
  • In-system loader hardware
  • Evaluation software with date/time utilities
  • Full DS5000/DS5000T documentation
  • Host PC software

    Requires

  • PC with at least 128 kilobytes of free memory
  • DOS, Windows® 3.x, or Windows95
  • RS-232 port
  • Power (+5V, GND) applied to VCC, and GND pins
  • Crystal (to run the DS5000TK hardware)

Product Details

With the DS5000TK Evaluation Kit, the user can quickly configure the DS5000T for operation in the target system without detailed knowledge of the operation of the DS5000's bootstrap loader interface. The DS5000TK Evaluation Kit not only serves as a first-time evaluation system for the DS5000 or the DS5000T but also performs the equivalent function of an EPROM programming system throughout the prototyping phase of the design cycle.

It can also be easily modified to work with the DS2250(T) and DS2252T Microcontroller Modules.

DS5000TK
Microcontroller Evaluation Kit

Latest Discussions

No discussions on DS5000 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed