DS4426

Obsolete

Quad-Channel, I²C-Margining IDACs with Three Channels of Power-Supply Tracking

Inexpensive, I²C-Adjustable, Power-Supply Margining and Tracking

Viewing:

Overview

  • Four Current DACs
    • 50µA to 200µA Adjustable Full-Scale Range
    • 127 Settings Each for Sink and Source
  • Power-Supply Tracking
    • Power-Supply Sequencing
    • Ramp-Up and Ramp-Down Tracking Control
    • Ratiometric Tracking Support
  • +2.7V to +5.5V Operation
  • I²C-Compatible Serial Interface
  • Two Address Input Pins Allow Up to Four Devices on Same I²C Bus
  • Lead-Free, 28-Pin TQFN Package (4mm x 4mm) with Exposed Pad
  • Industrial Temperature Range: -40°C to +85°C
DS4426
Quad-Channel, I²C-Margining IDACs with Three Channels of Power-Supply Tracking
DS4426: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on DS4426 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed