DS4302
Obsolete2-Wire, 5-Bit DAC with Three Digital Outputs
Viewing:
Overview
- SO Package is a Drop-In Replacement for the MPS1251 and MPS1252
- Single 5-Bit DAC (32 Steps)
- 0V to 2V and 0V to 1.9V Versions
- Three Programmable Digital Outputs
- SMBus-Compatible Serial Interface
- 4.5V to 5.5V Supply Voltage Range
- 8-Pin SO and 8-Pin µSOP Packages
- Industrial Temperature Range: -40°C to +85°C
The DS4302 is a 5-bit digital-to-analog converter (DAC) with three programmable digital outputs. The DS4302 communicates through a 2-wire, SMBus-compatible,serial interface. The tiny 8-pin µSOP package is ideal for use in space-constrained applications.
Applications
- CCFL Backlight Brightness Control
- Power-Supply Calibration
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on DS4302 yet. Have something to say?
Start a Discussion on EngineerZone®