DS3930
PRODUCTIONHex Nonvolatile Potentiometer with I/O and Memory
- Part Models
- 2
- 1ku List Price
- Starting From $4.05
Overview
- Six 256-Position NV Potentiometers
- Four General-Purpose NV I/O Pins
- 64 Bytes of User EEPROM Memory
- 0 to 5.5V on Any Potentiometer Terminal, Independent of VCC
- All Six Potentiometers Share a Common Low Side
- Potentiometers Separated into Two Groups of Three Potentiometers, Each Sharing a Common High Side
- 2-Wire Serial Interface
- Wide Supply Range (2.7V to 5.5V)
- Up to Eight DS3930s Can Share the Same 2-Wire Bus
The DS3930 contains six 256-position nonvolatile (NV) potentiometers, 64 bytes of NV user EEPROM memory, and four programmable NV I/O pins. The six potentiometers all share a common low side. The potentiometers are separated into two groups of three 50kΩ potentiometers in parallel. Each group of three potentiometers shares a common high side and forms an equivalent resistance of 16.6kΩ (three 50kΩ potentiometers in parallel).
Applications
- Fiber Optic Transceiver Modules
- Mobile Phones and PDAs
- Portable Electronics
- Power Supply Calibration
- Radio Tuners
- RF Transceivers
- Small, Low-Cost Replacement for Mechanical Potentiometers Features
- Voltage References
Documentation
Data Sheet 1
Design Note 1
Technical Articles 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS3930E+ | Thin Shrink Small-Outline Package | ||
| DS3930E+T&R | Thin Shrink Small-Outline Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 11, 2018 - 1754N ASSEMBLY |
||
| DS3930E+ | PRODUCTION | |
| DS3930E+T&R | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.