DS3923

NOT RECOMMENDED FOR NEW DESIGNS

High-Speed Current Mirror with Sample/Hold Output

Single-Chip Burst-Mode RSSI Solution Integrates APD Bias, Current Mirror, and Fast Sample/Hold

Viewing:

Overview

  • Accurate Burst-Mode RSSI Measurement with Two Current Mirror Outputs Improves Dynamic Range
    • -32dBm to -5dBm Optical Input Range
    • ±0.5dB Accuracy
    • Sampling Period as Short as 300ns
    • Pin Discharge Option
  • Low-Noise APD Bias with Shutdown Options Reduces Receiver Sensitivity
    • 15V to 76V APD Bias
    • External Capacitor Connection for Controlled RC Time Constant of APD Voltage Filter
    • Current Clamp with Adjustable Limit and External Shutdown with Limit Status
    • High-Voltage Switch FET for APD Fast Shutdown
  • Small Package Reduces Total Solution Size and Cost
    • 3.5mm x 3.5mm, 24-Pin TQFN Package with Exposed Pad

The DS3923 high-speed current mirror integrates high-voltage devices necessary for monitoring the burst-mode receive power signal in avalanche photodiode (APD) biasing and optical line terminal (OLT) applications. It provides small and large gain current mirror outputs to monitor the APD current. A sample/hold circuit with automatic gain selection captures the sampled signal so that an external ADC can accurately measure the signal. An adjustable current clamp limits current through the APD. The clamp also features an external shutdown. An integrated FET is also provided which can be used to quickly clamp the high-voltage bias to ground in the case of high optical input power.

The DS3923 is available in a 24-pin TQFN package and operates over an extended temperature range of -40°C to +95°C.

Applications

  • 10GPON OLT
  • APD Monitoring
  • GPON OLT

DS3923
High-Speed Current Mirror with Sample/Hold Output
DS3923: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on DS3923 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed