DS34T102
LAST TIME BUYSingle/Dual/Quad/Octal TDM-Over-Packet Chip
Supports CESoPSN, SAToP, and TDMoIP Transport Over a Packet-Switched Network for Up to 8 E1/T1 Ports
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
- Full-Featured IC Includes E1/T1 LIUs and Framers, TDMoP Engine, and 10/100 MAC
- Transport of E1, T1, E3, T3 or STS-1 TDM or CBR Serial Signals Over Packet Networks
- Full Support for These Mapping Methods: SAToP, CESoPSN, TDMoIP (AAL1), HDLC, Unstructured, Structured, Structured with CAS
- Adaptive Clock Recovery, Common Clock, External Clock and Loopback Timing Modes
- On-Chip TDM Clock Recovery Machines, One Per Port, Independently Configurable
- Clock Recovery Algorithm Handles Network PDV, Packet Loss, Constant Delay Changes, Frequency Changes and Other Impairments
- 64 Independent Bundles/Connections
- Multiprotocol Encapsulation Supports IPv4, IPv6, UDP, RTP, L2TPv3, MPLS, Metro Ethernet
- VLAN Support According to 802.1p and 802.1Q
- 10/100 Ethernet MAC Supports MII/RMII/SSMII
- Selectable 32-Bit, 16-Bit or SPI Processor Bus
- Operates from Only Two Clock Signals, One for Clock Recovery and One for Packet Processing
- Glueless SDRAM Buffer Management
- Low-Power 1.8V Core, 3.3V I/O
These IETF PWE3 SAToP/CESoPSN/TDMoIP/HDLC compliant devices allow up to eight E1, T1 or serial streams or one high-speed E3, T3, STS-1 or serial stream to be transported transparently over IP, MPLS or Ethernet networks. Jitter and wander of recovered clocks conform to G.823/G.824, G.8261, and TDM specifications. TDM data is transported in up to 64 individually configurable bundles. All standards-based TDM-over-packet mapping methods are supported except AAL2. Frame-based serial HDLC data flows are also supported. With built-in full-featured E1/T1 framers and LIUs. These ICs encapsulate the TDM-over-packet solution from analog E1/T1 signal to Ethernet MII while preserving options to make use of TDM streams at key intermediate points. The high level of integration available with the DS34T10x devices minimizes cost, board space, and time to market.
Applications
- TDM Circuit Extension Over PSN
- Leased-Line Services Over PSN
- TDM Over G/E-PON
- TDM Over Cable
- TDM Over WiMAX
- Cellular Backhaul Over PSN
- Multiservice Over Unified PSN
- HDLC-Based Traffic Transport Over PSN
Documentation
Data Sheet 1
Design Note 3
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS34T102GN+ | Ball-Grid Array |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Tools & Simulations
IBIS Model 1
BSDL Model File 1
Latest Discussions
No discussions on DS34T102 yet. Have something to say?
Start a Discussion on EngineerZone®