DS3146

6-/8-/12-Channel DS3/E3 Framers

Industry's Smallest, Lowest Cost T3/E3 Framers for Up to 12 Separate Channels

Viewing:

Overview

  • 6/8/12 Independent DS3/E3 Framers on a Single Die
  • Framing and Formatting to M23 DS3, C-Bit Parity DS3, and G.751 E3
  • LIU Interface can be Binary (NRZ) or Dual-Rail (POS/NEG)
  • B3ZS/HDB3 Encoder and Decoder
  • Generate and Detect DS3/E3 Alarms
  • Integrated HDLC Controller for Each Channel
  • Integrated FEAC Controller for Each Channel
  • Integrated Bit Error-Rate Tester (BERT) for Each Channel
  • Large Performance-Monitoring Counters
  • Line, Diagnostic, and Payload Loopbacks
  • Externally Controlled Transmit Overhead Insertion Port
  • Support External Timing or Loop-Timing
  • Framers can be Powered Down When Not Used
  • 8-Bit Processor Port Supports Muxed or Nonmuxed Bus Operation (Intel or Motorola)
  • 3.3V Supply with 5V Tolerant I/O
  • 349-Pin, 27mm x 27mm BGA Package
  • IEEE 1149.1 JTAG Support
DS3146
6-/8-/12-Channel DS3/E3 Framers
DS31412, DS3146, DS3148: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 4
DS3141 Obsolete Single/Dual/Triple/Quad DS3/E3 Framers
DS3142 Obsolete Single/Dual/Triple/Quad DS3/E3 Framers
DS3143 Single/Dual/Triple/Quad DS3/E3 Framers
DS3144 Obsolete Single/Dual/Triple/Quad DS3/E3 Framers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

BSDL Model File 1

Latest Discussions

No discussions on DS3146 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed