DS28E10
PRODUCTION1-Wire SHA-1 Authenticator
Provides Low-Cost, World-Class Authentication Security to Protect Your Development Investment
- Part Models
- 4
- 1ku List Price
- Starting From $0.92
Overview
- Dedicated Hardware-Accelerated SHA-1 Engine for Generating SHA-1 MACs
- One Page of 28-Byte User OTP EPROM
- Irreversible Write Protection
- Unique Factory-Programmed 64-Bit Identification Number
- 1-Wire Interface for Standard and Overdrive Speeds
- Communicates with Host at Up to 15.4kbps at Standard Speed or Up to 125kbps in Overdrive Mode
- Operating Range from 2.8V to 3.6V, -40°C to +85°C
- 3-Lead SOT23 and 6-Lead TSOC Packages
- ±6kV Human Body Model (HBM) ESD Protection (typ) on the 1-Wire and VCC Pin
The DS28E10 combines secure challenge-and-response authentication functionality based on the FIPS 180-3 specified Secure Hash Algorithm (SHA-1) with 224 bits of one-time programmable user EPROM in a single chip. Once written, the memory is automatically write protected. Additionally, each device has its own guaranteed unique 64-bit ROM identification number (ROM ID) that is factory programmed into the chip. Memory writes are performed 4 bytes at a time. A secure and low-cost factory programming service is available to preprogram device data, including the SHA-1 security data components. The device communicates over the single-contact 1-Wire® bus. The communication follows the standard 1-Wire protocol with the ROM ID acting as node address in the case of a multidevice 1-Wire network.
Applications
- Reference Design License Management
- Sensor/Accessory Authentication and Calibration
- System Intellectual Property Protection
Documentation
Data Sheet 1
Reliability Data 1
Application Note 1
Technical Articles 8
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS28E10P+ | Thin Small-Outline C-Lead | ||
| DS28E10P+T | Thin Small-Outline C-Lead | ||
| DS28E10R+T | SOT_23 | ||
| DS28E10R+U | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 29, 2018 - 1703N ASSEMBLY |
||
| DS28E10R+T | PRODUCTION | |
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| DS28E10R+T | PRODUCTION | |
| DS28E10R+U | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| DS2482-100 | PRODUCTION | Single-Channel 1-Wire Master |
| Microcontrollers 1 | ||
| DS2460 | PRODUCTION | SHA-1 Coprocessor with EEPROM |
| Secure Authenticators 1 | ||
| DS28E02 | PRODUCTION | 1-Wire SHA-1 Authenticated 1Kb EEPROM with 1.8V Operation |
Evaluation Kits
Latest Discussions
No discussions on DS28E10 yet. Have something to say?
Start a Discussion on EngineerZone®