DS28E07
PRODUCTION1024-Bit, 1-Wire EEPROM
1Kb Serial EEPROM Operates from Single-Contact 1-Wire Interface
- Part Models
- 12
- 1ku List Price
- Starting From $0.86
Overview
- Partitioning of Memory Provides Greater Flexibility in Programming User Data
- 1024 Bits of EEPROM Memory Organized as Four Pages of 256 Bits
- Individual Memory Pages Can Be Permanently Write Protected or Put in EPROM-Emulation Mode (Write to 0)
- Advanced 1-Wire Protocol Minimizes Interface to Just Single IO Reducing Required Pin Count and Enhancing Reliability
- Unique Factory-Programmed, Unalterable 64-Bit Identification Number
- Switchpoint Hysteresis and Filtering to Optimize Performance in the Presence of Noise
- Communicates to Host with a Single Digital Signal at 15.4kbps or 125kbps Using 1-Wire Protocol
- Reads and Writes over a Wide Voltage Range from 3.0V to 5.25V from -40°C to +85°C
- ±8kV HBM ESD Protection (typ) for IO Pin
The DS28E07 is a 1024-bit, 1-Wire® EEPROM chip organized as four memory pages of 256 bits each. Data is written to an 8-byte scratchpad, verified, and then copied to the EEPROM memory. As a special feature, the four user memory pages can individually be write protected or put in EPROM-emulation mode, where bits can only be changed from a 1 to a 0 state. Each device has its own guaranteed unique 64-bit ROM identification number (ROM ID) that is factory programmed into the chip. The communication follows the 1-Wire protocol with the ROM ID acting as node address in the case of a multiple-device 1-Wire network.
Applications
- Accessory/PCB Identification
- After-Market Management of Consumables
- Analog Sensor Calibration Including IEEE P1451.4 Smart Sensors
- Ink and Toner Print Cartridge Identification
- Medical Sensor Calibration Data Storage
There is a newer version of this part available
1-Wire SHA3-256 Secure Authenticator with DS2431/DS28E07 Compatibility
Documentation
Data Sheet 1
Design Note 2
Technical Articles 8
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS28E07+ | TO92 | ||
| DS28E07+T | TO92 | ||
| DS28E07G+T | SFN | ||
| DS28E07G+U | SFN | ||
| DS28E07GA+T | Single-Row Flatpack, No Leads | ||
| DS28E07GA+U | Single-Row Flatpack, No Leads | ||
| DS28E07GB+T | Single-Row Flatpack, No Leads | ||
| DS28E07GB+U | Single-Row Flatpack, No Leads | ||
| DS28E07P+ | Thin Small-Outline C-Lead | ||
| DS28E07P+T | Thin Small-Outline C-Lead | ||
| DS28E07Q+T | LFCSP | ||
| DS28E07Q+U | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 22, 2020 - 1998N ASSEMBLY |
||
| DS28E07+ | PRODUCTION | |
|
Apr 28, 2020 - 1998R ASSEMBLY |
||
| DS28E07+T | PRODUCTION | |
|
Apr 20, 2026 - 2571 PIN/ERRATA |
||
| DS28E07P+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| DS28E07Q+T | PRODUCTION | |
| DS28E07Q+U | PRODUCTION | |
|
Aug 2, 2025 - 2505 PIN/ERRATA |
||
| DS28E07Q+U | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.