DS2746
PRODUCTIONLow-Cost, 2-Wire Battery Monitor with Ratiometric A/D Inputs
2-Wire Fuel Gauge Measures Battery Current and Voltage and Includes Ratiometric Voltage Inputs that Can Be Used to Sample Thermistor, Pack ID, or Another Voltage Source
- Part Models
- 2
- 1ku List Price
- Starting From $3.51
Overview
- 14-Bit Bidirectional Current Measurement
- 6.25µV LSB, ±51.2mV Dynamic Range
- 416.7µA LSB, ±3.4A Range (RSNS = 15mΩ)
- Current Accumulation Register Resolution
- 6.25µVhr LSB, 409.6mVh Range
- 417µAhr LSB, 27.31Ah Range
- 11-Bit Battery Voltage Measurement
- 2.44mV LSB, 0V to 4.997V Input Range
- ±10mV Accuracy at 3.6V Input
- Two 11-Bit Aux Input Voltage Measurements
- Ratiometric Inputs Eliminate Supply Error
- VOUT drives Dividers, Reduces Power
- ±8 LSB Accuracy
- Low Power Consumption:
- Active Current: 70µA typical, 100µA max
- Sleep Current: 1µA typical, 3µA max
The DS2746 remains in production, however, for new projects, we recommend ModelGauge m5 MAX17055 fuel gauge.
The DS2746 provides system-side battery capacity monitoring in cost-sensitive applications. Voltage, bidirectional current, and accumulated current measurement data is provided to the host processor over a 2-wire interface. Offset bias and offset blanking features greatly enhance the accuracy of the coulomb counter. In addition, the DS2746 has two auxiliary A/D inputs to sample the pack identification resistor, thermistor, or other voltage source. The results are reported as a ratiometric fraction of the supply voltage eliminating error related to the supply. The DS2746 reduces the total power consumption of the measurement circuit by enabling the resistor dividers, through the VOUT pin, only while measurements are made. When the system is inactive, a low power sleep mode reduces current consumption while maintaining the coulomb count. The tiny 3mm × 3mm TDFN package consumes only 9mm² of PCB spaceApplications
- 2.5G/3G Wireless Handsets
- Digital Still and Video Cameras
- Handheld Computers and Terminals
- PDA/Smartphones
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS2746G+ | LFCSP | ||
| DS2746G+T&R | LFCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on DS2746 yet. Have something to say?
Start a Discussion on EngineerZone®