DS2726

PRE-RELEASE

5-Cell to 10-Cell Li+ Protector with Cell Balancing

Industry's First Complete Protector with Cell Balancing for 5- to 10-Cell Li+ Batteries

Viewing:

Overview

  • Complete Protection for 5-Cell to 10-Cell Li+ Packs
  • Pin Programmable for 5 to 10 Cells
  • Internal Cell-Balancing Circuit, Shunts Up to 300mA
  • Pin-Programmable VOV Threshold
  • Pin-Programmable Cell-Balance Voltage
  • Overdischarge Current and Short-Circuit Current Set with External Resistors
  • Overdischarge Current and Short-Circuit Current Timeout Delay Set with External Capacitors
  • Low Power Consumption: 60µA (typ)
  • Low Shutdown Power Consumption: 5µA (typ)
  • 7mm x 7mm, 32-Pin TQFN Lead-Free Package

The DS2726 provides full charge and discharge protection for 5- to 10-cell lithium-ion (Li+) battery packs. The protection circuit monitors individual cell voltages to detect overvoltage and undervoltage conditions. Protection against discharge overcurrent and short-circuit current is provided with user-selectable thresholds using external resistors. P-channel protection FETs are employed high side and driven from on-chip 10V FET drivers. Cell balancing can be enabled to ensure that all cells are equally charged.

Applications

  • Electric Bikes
  • Home Appliances
  • Power Tools

DS2726
5-Cell to 10-Cell Li+ Protector with Cell Balancing
DS2726: Simplified Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on DS2726 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed