DS2715
PRODUCTIONNiMH Battery Pack Charge Controller
1- to 10-cell NiMH battery-pack charge controller. Regulates current through either linear control or switch-mode control.
- Part Models
- 4
- 1ku List Price
- Starting From $4.00
Overview
- Charges 1 to 10 NiMH Cells
- FAST-CHARGE up to a 2C Rate
- PRECHARGE and TOPOFF Charge Modes Help Cell Conditioning
- Load Detection Allows the DS2715 to Enter Low Power Sleep Mode (Less than 10µA) while the Cell Pack is Discharged
- dT/dt Charge Termination Eliminates Cell Charge Stress
- Monitors Voltage, Temperature, and Time for Safety and Secondary Termination
- Regulates Current through Either Linear Control or Switch-Mode Control
- LED Output Displays Charge State
- Small 16-Pin SO Package
The DS2715 is well suited for cost-sensitive charger applications where the battery pack is either internal or external to the application. It has been optimized for safe and reliable charging of 1 to 10 NiMH cells in series. The internal gain block can be selected as either a comparator or transconductance amplifier for charge current regulation. This makes the DS2715 configurable as a switched DC charger, a linear current regulator, or a switch-mode current source. The DS2715 pre-conditions severely depleted cells before entering full charge mode. It terminates full charge using the dT/dt technique, which requires an external sensing thermistor. Over-temperature, under-temperature, and over-voltage detection prevents charging under unsafe conditions. A user selectable charge timer allows charge rates from 0.167C to 2C. FAST-CHARGE, TOPOFF and DONE modes are included for highly reliable, safe charging of NiMH cells. Discharge mode allows the DS2715 to enter a low power sleep state while the cell pack is being discharged.
Applications
- Handheld Gaming
- Handheld POS Terminals
- Portable DVD Players
- Portable Television Sets
- Test Equipment
Documentation
Data Sheet 1
Design Note 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS2715BZ+ | Small-Outline IC Narrow (0.15in) | ||
| DS2715BZ+T&R | Small-Outline IC Narrow (0.15in) | ||
| DS2715Z+ | Small-Outline IC Narrow (0.15in) | ||
| DS2715Z+T&R | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 18, 2021 - 1702RA ASSEMBLY |
||
| DS2715BZ+ | PRODUCTION | |
|
Aug 18, 2021 - 1702RN ASSEMBLY |
||
| DS2715Z+ | PRODUCTION | |
|
May 22, 2018 - 1702N ASSEMBLY |
||
| DS2715Z+ | PRODUCTION | |
| DS2715Z+T&R | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.