DS2436
ObsoleteBattery ID/Monitor Chip
Overview
- Unique 1-Wire interface requires only one port pin for communication
- Provides unique 64-bit identification number to battery packs
- On-board A/D converter monitors battery voltage for end-of-charge and end-of-discharge determination
- Eliminates thermistors by sensing battery temperature on-chip
- 256-bit nonvolatile user memory available for storage of data such as fuel gauge and manufacturing information
- 2-byte cycle counter
- Operating range of -40°C to +85°C
- Applications include portable computers, portable/ cellular phones, consumer electronics, and handheld instrumentation
The DS2436 Battery Identification/Monitor Chip provides a convenient method of tagging and identifying battery packs by manufacturer, chemistry, or other identifying parameters. The DS2436 allows the battery pack to be coded with a unique 64-Bit ROM ID and a 16-Bit Manufacturer ID, and also store information regarding the battery life and charge/discharge characteristics in its nonvolatile memory.
The DS2436 also performs the essential function of monitoring battery temperature, without the need for a thermistor in the battery pack.
A cycle counter assists to determine the remaining cycle life of the battery.
Finally, the DS2436 measures battery voltage and sends that measured value to a host CPU for use in end-of-charge or end-of-discharge determination or basic fuel gauge operation.
Information is sent to/from the DS2436 over a 1-Wire® interface, so that battery packs need only have three output connectors: power, ground, and the 1-Wire interface.
Applications
- Consumer Electronics
- Handheld Instruments
- Portable Computing
- Portable/Cellular Phones
Documentation
Data Sheet 1
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on DS2436 yet. Have something to say?
Start a Discussion on EngineerZone®