DS21552

NOT RECOMMENDED FOR NEW DESIGNS

3.3V DS21352 and 5V DS21552 T1 Single Chip Transceivers

Viewing:

Overview

  • Complete DS1/ISDN-PRI/J1 transceiver functionality
  • Long and Short haul LIU
  • Crystal-less jitter attenuator
  • Generates DSX-1 and CSU line build-outs
  • HDLC controller with 64-byte buffers Configurable for FDL or DS0 operation
  • Dual two-frame elastic store slip buffers that can connect to asynchronous backplanes up to 8.192MHz
  • 8.192MHz clock output locked to RCLK
  • Interleaving PCM Bus Operation
  • Per-channel loopback and idle code insertion
  • 8-bit parallel control port muxed or nonmuxed buses (Intel or Motorola)
  • Programmable output clocks for Fractional T1
  • Fully independent transmit and receive functionality
  • Generates/detects in-band loop codes from 1 to 8 bits in length including CSU loop codes
  • IEEE 1149.1 JTAG-Boundary Scan
  • Pin compatible with DS2152/54/354/554 SCTs
  • 100-pin LQFP package (14 mm x 14 mm) 3.3V (DS21352) or 5V (DS21552) supply; low power CMOS
DS21552
3.3V DS21352 and 5V DS21552 T1 Single Chip Transceivers
DS21352, DS21552: Pin Assignment
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 4

Design Note 20

Technical Articles 6

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

BSDL Model File 1

Latest Discussions

No discussions on DS21552 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed