DS1877
NOT RECOMMENDED FOR NEW DESIGNSSFP Controller for Dual Rx Interface
Eases Design of Low-Cost Media Converters and Optical Video Modules
- Part Models
- 2
- 1ku List Price
- Starting From $3.51
Overview
- Meets All SFF-8472 Control and Monitoring Requirements
- Four Analog Monitor Channels: Temperature, VCC, RSSI1, RSSI2
- RSSI1 and RSSI2 Support Internal and External Calibration
- Differential Input
- Common-Mode Range from GND to VCC
- Scalable Dynamic Range
- Internal Direct-to-Digital Temperature Sensor
- Alarm and Warning Flags for All Monitored Channels
- Two 10-Bit Delta-Sigma Outputs
- Each Controlled by 72-Entry Temperature LUT
- Digital I/O Pins: Four Inputs, Four Outputs
- Comprehensive Loss-of-Signal (LOS) Detection System
- Flexible, Two-Level Password Scheme Provides Three Levels of Security
- 120 Bytes of Password-1 Protected Memory
- 128 Bytes of Password-2 Protected Memory in Main Device Address
- 256 Additional Bytes Located at A0h Slave Address
- Receiver 1 is Accessed at A2h Slave Address
- Receiver 2 is Accessed at B2h Slave Address
- I²C-Compatible Interface
- +2.85V to +3.9V Operating Voltage Range
- -40°C to +95°C Operating Temperature Range
- 28-Pin TQFN (5mm x 5mm x 0.75mm) Package
The DS1877 controls and monitors all functions for SFF, SFP, and SFP+ modules including all SFF-8472 functionality. The device supports all LOS functions for two receivers, and continually monitors for LOS of either channel. Four ADC channels monitor VCC, temperature, and two differential external monitor inputs that can be used to meet all monitoring requirements. Two digital-to-analog converter (DAC) outputs with temperature-indexed lookup tables (LUTs) are available for additional monitoring and control functionality.
Applications
- Dual Rx Video SFPs
- SFF, SFP, and SFP+ Transceiver Modules
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS1877T+ | LFCSP | ||
| DS1877T+T&R | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| DS1877T+ | ||
| DS1877T+T&R | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on DS1877 yet. Have something to say?
Start a Discussion on EngineerZone®