DS1842A

LAST TIME BUY

76V, APD, Dual Output Current Monitor

APD Bias Output Stage and Fast Current Monitor on a Single Chip

Viewing:

Overview

  • 76V Maximum Boost Voltage
  • Current Monitor with a Wide 1µA to 2mA Range, Fast 50ns Time Constant, and 10:1 and 5:1 Ratio
  • 2mA Current Clamp with External Shutdown
  • Precision Voltage Feedback
  • Multiple External Filtering Options
  • 3mm x 3mm, 14-Pin TDFN Package with Exposed Pad
DS1842A
76V, APD, Dual Output Current Monitor
DS1842A: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital to Analog Converters (DACs) 1
DS1875 LAST TIME BUY PON Triplexer and SFP Controller
Matched Resistors & Transistors 2
DS1842 NOT RECOMMENDED FOR NEW DESIGNS 76V, APD, Bias Output Stage with Current Monitoring
DS1843 NOT RECOMMENDED FOR NEW DESIGNS Fast Sample-and-Hold Circuit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1842A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed