DS1841

NOT RECOMMENDED FOR NEW DESIGNS

Temperature-Controlled, NV, I²C, Logarithmic Resistor

Industry's Only Temperature-Compensated Resistor Optimized for APD Bias in Fiber Optic Modules

Viewing:

Part Details

  • 22kΩ to 3.7kΩ Adjustable Logarithmic Resistor with a 3.6kΩ Fixed Resistor
  • 128 Wiper Tap Points
  • On-Chip Temperature Sensor and ADC
  • 72-Byte Lookup Table (LUT)
  • I²C-Compatible Serial Interface
  • Address Pins Allow Up to Four DS1841s to Share the Same I²C Bus
  • Digital Supply of 2.7V to 5.5V
  • -40°C to +100°C Operating Range
  • 3mm x 3mm, 10-Pin TDFN Package
DS1841
Temperature-Controlled, NV, I²C, Logarithmic Resistor
DS1841: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on DS1841 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed