DS1836

PRODUCTION

3.3V/5V MicroManager

Viewing:

Overview

  • 5V or 3.3V power-on reset
  • True 3V operation power switch
  • Switches to battery at 3.8V (2.6V for 3.3V versions)
  • Excellent for systems designed to operate with dual power supplies
  • Asserts resets during power transients
  • Maintains reset for 350ms after VCC returns to an in-tolerance condition
  • Reduces need for discrete components
  • Precision temperature-compensated voltage reference and voltage sensor
  • 8-pin DIP or space saving 8-pin SO surface mount available
  • CMOS reset output for low current operation
  • Operating temperature of -40°C to +85°C
  • Perfect for PIC microprocessor applications
  • DS1836
    3.3V/5V MicroManager
    DS1836: Typical Application Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Latest Discussions

    No discussions on DS1836 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed