DS1811
DS1811
PRODUCTION5V EconoReset with Open Drain Output
- Part Models
- 10
- 1ku List Price
- Starting From $1.75
Viewing:
Overview
- Voltage monitor for power-fail detection
- Active low reset
- 150ms pause for stabilization
- Efficient open-drain output with internal 5.5kΩ pull-up resistor
- Maximum quiescent current of 40µA
- Operating ranges:
- 5V with 5%, 10% or 15% tolerance
- -40°C to +85°C
The DS1811 (5V) and DS1816 (3.3V) EconoResets are simple three-pin voltage monitors and power-on resets that hold reset for 150ms for stabilization after power returns to tolerance. The voltage monitor uses precision temperature reference and comparator circuits that detect out-of-tolerance conditions and generate an active low reset.
The open-drain output has an internal 5.5kΩ pull-up resistor for use in a wired-AND circuit.
EconoResets replace discrete components and save space, particularly in the new SOT-23 package. They can benefit any system that requires reliable processor operation, especially consumer products like printers, HVAC, energy management, cellular telephones, PDAs, and set-top boxes.
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS1811-10+ | TO92 | ||
| DS1811-10+T&R | TO92 | ||
| DS1811-5+ | TO92 | ||
| DS1811-5+T&R | TO92 | ||
| DS1811R-10+T&R | SOT_23 | ||
| DS1811R-10-U+ | SOT_23 | ||
| DS1811R-15+T&R | SOT_23 | ||
| DS1811R-15-U+ | SOT_23 | ||
| DS1811R-5+T&R | SOT_23 | ||
| DS1811R-5-U+ | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 22, 2020 - 1998N ASSEMBLY |
||
| DS1811-10+ | PRODUCTION | |
| DS1811-5+ | PRODUCTION | |
|
May 1, 2020 - 1998R1 ASSEMBLY |
||
| DS1811-10+T&R | PRODUCTION | |
| DS1811-5+T&R | PRODUCTION | |
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| DS1811R-10+T&R | PRODUCTION | |
| DS1811R-10-U+ | PRODUCTION | |
| DS1811R-15+T&R | PRODUCTION | |
| DS1811R-15-U+ | PRODUCTION | |
| DS1811R-5+T&R | PRODUCTION | |
| DS1811R-5-U+ | PRODUCTION | |
|
Jun 29, 2018 - 1703N ASSEMBLY |
||
| DS1811R-10-U+ | PRODUCTION | |
| DS1811R-15-U+ | PRODUCTION | |
| DS1811R-5-U+ | PRODUCTION | |
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| DS1811R-15-U+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on DS1811 yet. Have something to say?
Start a Discussion on EngineerZone®