DS1808

Obsolete

Dual Log Digital Potentiometer

Digital Audio Potentiometer Provides High Voltage Bipolar Compatibility

Viewing:

Overview

  • Two 32-position log-tapers
  • 60dB attenuation range:
    • -1dB per step (12 taps)
    • -2dB per step (12 taps)
    • -3dB per step (8 taps)
    • -90dB low-end attenuation
  • 2-Wire Interface Control
  • Power Supply: Dual ±12V
  • Maximum Voltage Across Potentiometers: ±12V
  • Standard Resistance Value: 45kΩ
  • Packages: 16-Pin SOIC
  • Operating Temperature: -40°C to +85°C
DS1808
Dual Log Digital Potentiometer
DS1808: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Potentiometers (DigiPOTs) 4
DS1802 Obsolete Dual Audio Taper Potentiometer with Pushbutton Control
DS1807 PRODUCTION Addressable Dual Audio Taper Potentiometer
DS1801 PRODUCTION Dual Audio Taper Potentiometer
DS1866 Obsolete Log Trimmer Potentiometer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1808 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed