DS1807
PRODUCTIONAddressable Dual Audio Taper Potentiometer
- Part Models
- 5
- 1ku List Price
- Starting From $5.22
Overview
- Operates from 3V or 5V power supplies
- Ultra low-power consumption
- Dual digitally controlled, 65-position potentiometers
- Logarithmic resistance characteristic (1dB per step)
- Zero crossing eliminates noise caused by discrete wiper changes
- 2-wire addressable control interface
- Industrial operating temperature range: -40°C to +85°C
The DS1807 consists of two addressable potentiometers having a logarithmic resistor characteristic over the device range. Each potentiometer provides 64 wiper positions with a 1dB-per-step resolution. The device also provides greater than 90dB of attenuation in the mute position. Zero-crossing detection is a primary feature of the DS1807 allowing for pop-free wiper transitions. Wiper positions are read and controlled via a 2-wire interface, which allows up to 8 devices to be controlled on the same 2-wire bus.
The DS1802 provides high-performance audio volume and tone control with processor addressability. It replaces mechanical potentiometers with digital accuracy and reliability while its low-power circuits consume very little current.
Documentation
Data Sheet 1
Application Note 1
Design Note 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS1807+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| DS1807E+ | Thin Shrink Small-Outline Package | ||
| DS1807E+T&R | Thin Shrink Small-Outline Package | ||
| DS1807S+ | Small-Outline IC Wide (0.3in) | ||
| DS1807S+T&R | Small-Outline IC Wide (0.3in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 11, 2018 - 1754N ASSEMBLY |
||
| DS1807E+ | PRODUCTION | |
| DS1807E+T&R | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on DS1807 yet. Have something to say?
Start a Discussion on EngineerZone®