DS1371
PRODUCTIONI²C, 32-Bit Binary Counter Watchdog Clock
Industry's Lowest-Cost Single-Supply Binary Timekeeper for Ultra-Low-Power Applications
- Part Models
- 2
- 1ku List Price
- Starting From $2.09
Overview
- 32-Bit Binary Counter
- 24-Bit Binary Counter Provides Periodic Alarm, Watchdog Timer, or RAM
- Strobe Input to Reset Watchdog Timer
- Single Output Configurable as Interrupt or Square Wave
- I²C Serial Interface
- Low-Voltage Operation
- Operating Temperature Range: -40°C to +85°C
- Available in 8-Pin µSOP
The DS1371 is a 32-bit binary counter that is designed to continuously count time in seconds. An additional counter that can generate a periodic alarm or serve as a watchdog timer is also provided. If enabled as a watchdog timer, the watchdog strobe input pin provides a hardware reset of the counter. If disabled, this counter can be used as 3 Bytes of general-purpose RAM. A configurable output can be used as an interrupt or provide a square wave at one of four selectable frequencies. The device is programmed serially through a I²C bidirectional bus.
Applications
- Elapsed Time Measurements
- Point-of-Sale Equipment
- Portable Instrumentation
- Servers
Documentation
Data Sheet 1
Design Note 7
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS1371U+ | Micro-MAX, Thin Shrink Small-Outline | ||
| DS1371U+T&R | Micro-MAX, Thin Shrink Small-Outline |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on DS1371 yet. Have something to say?
Start a Discussion on EngineerZone®