DS1239
ObsoleteMicroManager Chip
Viewing:
Overview
- Power fail detect with referenced comparator and NMI:
- Warns microprocessor of an impending power failure
- Holds microprocessor in check during power transients
- Halts and restarts an out-of-control microprocessor
- Provides orderly shutdown in nonvolatile microprocessor applications
- Invokes sleep mode
- Pushbutton reset:
- Monitors pushbutton for external override
- Controls external power switch for high-current applications
- Controls low-power stop mode in battery operated hand-held applications
- Watchdog timer
- 5V operation with active high and low resets:
- ±5% of 5V (DS1239-5)
- ±10% of 5V (DS1239-10)
- Battery switch:
- Converts CMOS SRAM into nonvolatile memory
- Control pins gate to external power switch for high-current applications
- CE control:
- Unconditionally write-protects memory when power supply is out of tolerance
- Consumes less than 100nA of battery current at 25°C
- Operating ranges:
- DS1239: 0°C to +70°C
- DS1239-IND: -40°C to +85°C
Dallas Semiconductor's DS1239 MicroManager is a complete monitor for processor controlled systems, with the same functionality as the DS1236 and with an additional external power supply control function.
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on DS1239 yet. Have something to say?
Start a Discussion on EngineerZone®