DS1075Z-803

EconOscillator/Divider

Viewing:

Overview

  • Dual Fixed Frequency Outputs (27.3kHz to 100MHZ)
  • User-Programmable On-Chip Divider and Prescaler
  • No External Components
  • Internal or External Clock Reference
  • 0.5% Initial Tolerance; ±1% Over Temperature and Voltage
  • Single 5-volt Supply
  • Power-Down Mode
  • Synchronous Output Gating
  • Temperature Ranges:
    • DS1075: 0° to +70°C
    • DS1075-N (industrial): -40°C to +85°C
DS1075Z-803
EconOscillator/Divider
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on DS1075Z-803 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed