DG506A
PRODUCTIONMonolithic CMOS Analog Multiplexers
- Part Models
- 10
- 1ku List Price
- Starting From $5.68
Overview
- Improved 2nd Source
- Pin Compatible with Harris, Siliconix, Intersil
- Operable with ±4.5V to ±18V Supplies
- Symmetrical, Bidirectional Operation
- Logic and Enable Inputs, TTL and CMOS Compatible
- Latch-Up Proof Construction
- Monolithic, Low-Power CMOS Design
Maxim's DG506A/DG507A are monolithic CMOS analog multiplexers. The DG506A is a single 16-channel (1 of 16) multiplexer and the DG507A is a differential 8-channel (2 of 16) multiplexer.
Both devices feature break-before-make switching. Maxim guarantees that these multiplexers will not latch-up if the power supplies are turned off with the input signals still present as long as absolute maximum ratings are not violated. The multiplexers operate over a wide range of power supplies from ±4.5V to ±18V.
Compared to the original manufacturer's devices, Maxim's DG506A/DG507A consume significantly less power, making them ideal for portable equipment.
Maxim's DG506A/DG507A meet or exceed the specifications of, and are drop-in replacements for Intersil's IH6116 and IH6216, Siliconix's DG506A and DG507A, and Harris' HI506 and HI507.
Documentation
Data Sheet 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DG506AAZ/883B | Leadless Chip Carrier | ||
| DG506ACJ+ | PDIP | ||
| DG506ACWI+ | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) | ||
| DG506ACWI+T | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) | ||
| DG506ADN+ | Plastic Leaded Chip Carrier | ||
| DG506ADN+T | Plastic Leaded Chip Carrier | ||
| DG506AEWI+ | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) | ||
| DG506AEWI+T | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) | ||
| DG506AMWI/PR+ | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) | ||
| DG506AMWI/PR+T | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADG506A | NOT RECOMMENDED FOR NEW DESIGNS | 16-Channel Multiplexer (Superior DG506A Replacement) |
Latest Discussions
No discussions on DG506A yet. Have something to say?
Start a Discussion on EngineerZone®