DG211
PRODUCTIONQuad SPST CMOS Analog Switches
- Part Models
- 12
- 1ku List Price
- Starting From $2.14
Overview
- Guaranteed ±4.5V to ±18V Operation
- No VL Supply Required
- Nonlatching with Supplies Turned Off and Input Signals Present
- CMOS and TTL Logic Compatible
- Monolithic, Low-Power CMOS Design
The DG201A and DG211 are normally closed, quad single-pole single-throw (SPST) analog switches. These CMOS switches can be continuously operated with power supplies ranging from ±4.5V to ±18V. Maxim guarantees that these switches will not latch up if the power supplies are disconnected with input signals still connected.
Both devices have guaranteed break-before-make switching. The DG201A differs from the DG211 primarily in switching speeds. The DG201A has a maximum turn-off time of 450ns and a maximum turn-on time of 600ns. The DG211 has a maximum turn-off time of 500ns and a maximum turn-on time of 1000ns.
Compared to the original manufacturer's products, Maxim's DG201A and DG211 consume significantly lower power making them better suited for portable applications. Maxim has also eliminated the need for the third (VL) power supply that is required for the operation of the original manufacturer's DG211.
Applications
- Communication Systems
- Guidance and Control Systems
- Heads-Up Displays
- Military Radios
- PBX, PABX
- Test Equipment
- Winchester Disk Drives
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DG211CJ+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| DG211CSE+ | SOIC_N | ||
| DG211CSE+T | SOIC_N | ||
| DG211CUE+ | TSSOP_4.4 / TSSOP_6.1 | ||
| DG211CUE+T | TSSOP_4.4 / TSSOP_6.1 | ||
| DG211CY+ | SOIC_N | ||
| DG211CY+T | SOIC_N | ||
| DG211DJ+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| DG211DY+ | SOIC_N | ||
| DG211DY+T | SOIC_N | ||
| DG211EUE+ | TSSOP_4.4 / TSSOP_6.1 | ||
| DG211EUE+T | TSSOP_4.4 / TSSOP_6.1 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on DG211 yet. Have something to say?
Start a Discussion on EngineerZone®