DG1208
RECOMMENDED FOR NEW DESIGNSLow-Leakage, Single 8-Channel and Dual 4-Channel, Analog Multiplexer
With an Average of 1nA of Leakage, Our Low Leakage Muxes are Ideal for High Precision Circuits
- Part Models
- 4
- 1ku List Price
- Starting From $3.32
Overview
- Distortion-Free Measurement
- 100Ω (typ) On Resistance
- ≤ 1nA (max) On/Off-Leakage Current at +85°C
- ≤ 0.5pC (typ) Charge Injection
- Wide Supply Range with Low Supply Current
- 40µA (typ) Quiescent Current at Room Temperature
- Fully Specified with ±15V Bipolar Supplies or +12V Single Supply
- Rail-to-Rail Operation
- Flexible Design Option
- GPIO-Compatible Control Inputs
- EN Input to Enable/Disable Device
- Available in both 16-TQFN and 16-TSSOP Packages
- -40°C to +85°C Temperature Range
The DG1208 and DG1209 are low-leakage, low-charge injection, single 8-channel or dual 4-channel multiplexing switch devices. The DG1208 uses three selection inputs A2, A1, and A0 to determine the switching logic; the DG1209 uses two selection inputs A1 and A0. On both devices, an enable (EN) input is used to enable or disable the device.
The low capacitance and low charge injection of the DG1208/DG1209 make them ideal for automatic test equipment systems, data acquisition systems and sample-and- hold systems where low glitch and fast settling time are required.
The DG1208/DG1209 are available in 4mm x 4mm 16-lead TQFN or 16-lead TSSOP packages. The devices are specified for operation over the -40°C to +85°C temperature range.
Applications
- Automatic Test Equipment Systems
- Data Acquisition Systems
- Sample-and-Hold Systems
- Communication Systems
- Audio and Video Routing
Documentation
Data Sheet 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DG1208ETE+ | 16-Lead TQFN (4mm x 4mm x 0.75mm) | ||
| DG1208ETE+T | 16-Lead TQFN (4mm x 4mm x 0.75mm) | ||
| DG1208EUE+ | Thin Shrink Small-Outline Package | ||
| DG1208EUE+T | Thin Shrink Small-Outline Package |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADG1208 | PRODUCTION | Low Capacitance, 8-Channel, ±15 V/+12 V iCMOS® Multiplexer |
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on DG1208 yet. Have something to say?
Start a Discussion on EngineerZone®