DAC8841

Obsolete

8-Bit Octal, 2-Quadrant Multiplying, CMOS TrimDAC

Viewing:

Overview

  • Replaces 8 Potentiometers
  • Operates from Single +5 V Supply
  • 1 MHz 2-Quadrant Multiplying Bandwidth
  • No Signal Inversion
  • Eight Individual Channels
  • 3-Wire Serial Input
  • 500 kHz Update Data Loading Rate
  • +3 Volt Output Swing
  • Midscale Preset
  • Low 95 mW Power Dissipation

The DAC-8841 provides eight general purpose digitally controlled voltage adjustment devices. The TRIMDAC™ capability replaces the mechanical trimmer function in new designs. It is ideal for ac or dc gain control of up to 1 MHz bandwidth signals.

DAC8841
8-Bit Octal, 2-Quadrant Multiplying, CMOS TrimDAC
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed