DAC8143
PRODUCTION12-Bit Current-Out, Daisy-Chained DAC
- Part Models
- 3
- 1ku List Price
- Starting From $14.06
Overview
- Improved Resistance to ESD
- Minimizes Address-Decoding in Multiple DAC Systems—Three-Wire Interface for Any Number of DACs:
One Data Line
One CLK Line
One Load Line
- Fast, Flexible, Microprocessor Interfacing in Serially Controlled systems
- Buffered Digital Output Pin for Daisy-Chaining Multiple DACs
- -40°C to +85°C for the Extended Industrial Temperature Range
The DAC8143 is a 12-bit serial-input, daisy-chain digital-to-analog converter. It was designed for multiple serial DAC systems where serial daisy-chaining one DAC after another is greatly simplified. The daisy chain feature saves address-decoding lines enabling simpler logic interfacing in multiple package DAC designs.
The DAV8143 is ideal for data acquisition and process control systems offering the user a wide flexibility in output voltage ranges through choices of external references and output I-to-V converter op amps.
Serial data in the input register (MSB first) is sequentially clocked out to the SRO pin as the new data word (MSB first) is simultaneously clocked in from the SRI pin. The strobe inputs are used to clock in/out data on the rising or falling (user selected) strobe edges (STB1, STB2, STB3, STB4).
When the shift register’s data has been updated, the new data word is transferred to the DAC register with use of LD1 and LD2 inputs.
Separate LOAD control inputs allow simultaneous output updating of multiple DACs. An asynchronous CLEAR input resets the DAC register without altering data in the input register.
Improved linearity and gain error performance permits reduced circuit parts count through the elimination of trimming components. Fast interface timing reduces timing design considerations while minimizing microprocessor wait states.
The DAC8143 is available in plastic packages that are compatible with autoinsertion equipment.
Plastic packaged devices come in the extended industrial temperature range of –40°C to +85°C.
APPLICATIONS
- Multiple-Channel Data Acquisition Systems
- Process Control and Industrial Automation
- Test Equipment
- Remote Microprocessor-Controlled Systems
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DAC8143FPZ | 16-Lead PDIP | ||
| DAC8143FSZ | 16-Lead SOIC Wide | ||
| DAC8143FSZ-REEL | 16-Lead SOIC Wide |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 29, 2021 - 21_0033 Assembly Site Transfer for 14/16L 300_MIL PDIP to Cirtek |
||
| DAC8143FPZ | PRODUCTION | |
|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| DAC8143FPZ | PRODUCTION | |
| DAC8143FSZ | PRODUCTION | |
| DAC8143FSZ-REEL | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| DAC8143FPZ | PRODUCTION | |
|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| DAC8143FSZ | PRODUCTION | |
| DAC8143FSZ-REEL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Precision DAC Error Budget Tool