DAC210

Obsolete

11-Bit Voltage Output D/A Converter (10 Bits Plus Sign)

Viewing:

Overview

  • Complete: Includes Reference and Op Amp
  • Bipolar Output: ±10 V
  • Sign-Magnitude Coding
  • No Bipolar Offset Adjustment Required
  • 10-Bit Linearity Maintained Over Full Temperature
  • Multiplying Operation
  • Fast: 1.5 µs Settling Time
  • Monotonicity Guaranteed
  • Reliable: 100% Burned In
  • Available in Die Form
DAC210
11-Bit Voltage Output D/A Converter (10 Bits Plus Sign)
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on DAC210 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed