ADXL50
Obsolete±50g single axis accelerometer - See ADXL150 for improved replacement
Overview
This product is currently undergoing obsolescence. ADI will be accepting orders until June 1999, then this part will be replaced with the ADXL150.
The ADXL50 is a complete acceleration measurement system on a single monolithic IC. Three external capacitors and a +5 volt power supply are all that is required to measure accelerations up to ±50 g. Device sensitivity is factory trimmed to 19 mV/g, resulting in a full-scale output swing of ±0.95 volts for a ±50 g applied acceleration. Its zero g output level is +1.8 volts.
A TTL compatible self-test function can electrostatically deflect the sensor beam at any time to verify device functionality.
For convenience, the ADXL50 has an internal buffer amplifier with full 0.25 V to 4.75 V output range. This may be used to set the zero-g level and change the output sensitivity by using external resistors. External capacitors may be added to the resistor network to provide 1 or 2 poles of filtering. No external active components are required to interface directly to most analog-to-digital converters (ADCs) or microcontrollers .
The ADXL50 uses a capacitive measurement method. The analog output voltage is directly proportional to acceleration, and is fully scaled, referenced and temperature compensated, resulting in high accuracy and linearity over a wide temperature range. Internal circuitry implements a forced-balance control loop that improves accuracy by compensating for any mechanical sensor variations.
The ADXL50 is powered for a standard +5 V supply and is robust for use in harsh industrial and automotive environments and will survive shocks of more than 2000 g unpowered.
The ADXL50 is available in a hermetic 10-pin TO-100 metal can, specified over the 0°C to +70°C commercial, and -40°C to +85°C industrial temperature ranges. Contact factory for availability of devices specified for operation over the -40°C to +105°C automotive temperature range.
Documentation
Obsolete Data Sheet 1
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on ADXL50 yet. Have something to say?
Start a Discussion on EngineerZone®