ADXL377

LAST TIME BUY

Small, Low Power, 3-Axis ±200 g Accelerometer

Viewing:

Overview

  • 3-axis sensing
  • Small, low profile package
    • 3 mm × 3 mm × 1.45 mm LFCSP
  • Low power: 300 μA (typical)
  • Single-supply operation: 1.8 V to 3.6 V
  • 10,000 g shock survival
  • Excellent temperature stability
  • Bandwidth adjustment with a single capacitor per axis
  • RoHS/WEEE and lead-free compliant
ADXL377
Small, Low Power, 3-Axis ±200 g Accelerometer
ADXL377 Functional Block Diagram ADXL377 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADXL377

ADXL377 Evaluation Board

Product Details

The EVAL-ADXL377Z is a simple breakout board that allows quick evaluation of the performance of the ADXL377. The ADXL377 is a 3-axis analog-output accelerometer with ±200 g measurement range. The small size (1" x 1") of the breakout board makes it easy to mount the accelerometer to an existing system without the need for additional hardware and with minimal effect on performance of the system and of the accelerometer. This page contains all the information related to the EVAL-ADXL377Z including documentation, pricing, and ordering information.


eval board
EVAL-ADXL377

ADXL377 Evaluation Board

Product Details

The EVAL-ADXL377Z is a simple breakout board that allows quick evaluation of the performance of the ADXL377. The ADXL377 is a 3-axis analog-output accelerometer with ±200 g measurement range. The small size (1" x 1") of the breakout board makes it easy to mount the accelerometer to an existing system without the need for additional hardware and with minimal effect on performance of the system and of the accelerometer. This page contains all the information related to the EVAL-ADXL377Z including documentation, pricing, and ordering information.


EVAL-ADXL377
ADXL377 Evaluation Board
ADXL3772 Evaluation Board ADXL3772 Evaluation Board ADXL3772 Evaluation Board
EVAL-ADXL377
ADXL377 Evaluation Board
ADXL3772 Evaluation Board ADXL3772 Evaluation Board ADXL3772 Evaluation Board

Latest Discussions

Recently Viewed