ADXL363
RECOMMENDED FOR NEW DESIGNSMicropower 3-Sensor Combination Including Acceleration and Temperature
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- All sensors sampled synchronously
Up to 400 Hz ODR
Samples can be synchronized to external trigger - Ultralow power
1.95 μA at 100 Hz ODR, 2.0 V supply, all sensors on
270 nA at 6 Hz motion activated wake-up mode
10 nA standby current - 12-bit resolution for all sensors
Acceleration scale factor down to 1 mg/LSB
Temperature scale factor: 0.065°C/LSB (typical) - Built-in features for motion-based system level power savings
Adjustable threshold sleep/wake modes for motion activation
- Accelerometer, temperature sensor, and provision for third analog sensor input
- Autonomous interrupt processing, without need for microcontroller intervention, to allow the rest of the system to be turned off completely
- Deep embedded FIFO minimizes host processor load
Awake state output enables implementation of standalone, motion activated switch - Wide supply and I/O voltage ranges: 1.6 V to 3.5 V
Operates off 1.8 V to 3.3 V rails
Power can be derived from coin cell battery - SPI digital interface
- Small and thin 3 mm × 3.25 mm × 1.06 mm package
The ADXL363 is an ultralow power, three-sensor combination consisting of a 3-axis MEMS accelerometer, a temperature sensor, and an on-board analog-to-digital converter (ADC) input for synchronous conversion of an external signal. The entire system consumes less than 2 μA at a 100 Hz output data rate and 270 nA when in motion triggered wake-up mode.
The ADXL363 communicates via a serial port interface (SPI) and always provides 12-bit output resolution for all three sensors.
The ADXL363 temperature sensor operates with a scale factor of 0.065°C/LSB (typical). Acceleration and temperature data can be stored in a 512-sample multimode first in, first out (FIFO) buffer, allowing up to 13 sec of data to be stored.
In addition to the accelerometer and temperature sensor, the ADXL363 also provides access to an internal ADC for synchronous conversion of an additional analog input.
The ADXL363 operates on a wide 1.6 V to 3.5 V supply range, and can interface, if necessary, to a host operating on a separate, lower supply voltage. The ADXL363 is available in a 3 mm × 3.25 mm × 1.06 mm package.
APPLICATIONS
- Home healthcare devices
- Wireless sensors
- Motion enabled metering devices
Documentation
Data Sheet 1
Application Note 1
Technical Articles 2
Video 2
3rd Party Solutions 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADXL363BCCZ-RL | 16-Lead LGA (3mm x 3.25mm) | ||
| ADXL363BCCZ-RL7 | 16-Lead LGA (3mm x 3.25mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 2, 2015 - 15_0062 Qualification of Alternate Fab Site at TSMC for ADXL362, ADXL363 Sensor Die |
||
| ADXL363BCCZ-RL | PRODUCTION | |
| ADXL363BCCZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.