ADXL319

RECOMMENDED FOR NEW DESIGNS

Low Noise, Low Power, Wide Bandwidth, 3-Axis MEMS Accelerometer

Viewing:

Overview

  • Ultralow noise density: 44μg/√Hz (XY) and 55μg/√Hz (Z)
  • Low power consumption: 520μA
  • Wide bandwidth: 8kHz
    • Relative flatness with digital correction (<7.6kHz): 0.5dB
    • Relative flatness without digital correction (<5kHz): 3.5dB
  • Low latency
    • Group delay <85μs for I2S/TDM
    • Group delay <25μs for PDM
  • Digital features
    • 16-bit ADC
    • Multiprotocol serial interfaces: SPI or I2C
    • Multiprotocol audio data output: I2S, TDM, and PDM
    • Programmable LPF and HPF
    • Data synchronous or asynchronous sampling
    • Output FIFO: 320 word
  • Built-in features for system-level power savings
    • Configurable interrupt modes
  • Integrated temperature sensor
  • Voltage range options
    • VS with internal regulators: 2.25V to 3.6V (or V1P8 at 1.8V)
    • VDDIO: 1.14V to 3.6V (1.62V to 3.6V for full temperature range)
  • Electromechanical self test
  • 10,000g mechanical shock
  • RoHS compliant
  • Operating temperature range: −40°C to +125°C
  • 14-terminal, 2.9mm × 2.8mm × 0.87mm, LGA package
  • AEC-Q100 qualified for automotive applications
ADXL319
Low Noise, Low Power, Wide Bandwidth, 3-Axis MEMS Accelerometer
ADXL319 Functional Block Diagram ADXL319 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Latest Discussions

Recently Viewed