ADXL313
RECOMMENDED FOR NEW DESIGNS3-Axis, ±0.5 g/±1 g/±2 g/±4 g Digital Accelerometer
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- Ultralow power (scales automatically with data rate)
- As low as 30 μA in measurement mode (VS = 3.3 V)
- As low as 0.1 μA in standby mode (VS = 3.3 V)
- Low noise performance
- 150 μg/√Hz typical for X- and Y-axes
- 250 μg/√Hz typical for the Z-axis
- Embedded, patent pending FIFO technology minimizes host processor load
- User-selectable resolution
- Fixed 10-bit resolution for any g range
- Fixed 1024 LSB/g sensitivity for any g range
- Resolution scales from 10-bit at ±0.5 g to 13-bit at ±4 g
- Built-in motion detection functions for activity/inactivity monitoring
- Supply and I/O voltage range: 2.0 V to 3.6 V
- SPI (3-wire and 4-wire) and I2C digital interfaces
- Flexible interrupt modes mappable to two interrupt pins
- Measurement range selectable via serial command
- Bandwidth selectable via serial command
- Wide temperature range (−40°C to +105°C)
- 10,000 g shock survival
- Pb free/RoHS compliant
- Small and thin: 5 mm × 5 mm × 1.45 mm LFCSP package
- Qualified for automotive applications
The ADXL313 is a small, thin, low power, 3-axis accelerometer with high resolution (13-bit) measurement up to ±4g. Digital output data is formatted as 16-bit twos complement and is accessible through either a serial port interface (SPI) (3-wire or 4-wire) or I2C digital interface.
The ADXL313 is well suited for car alarm or black box applications. It measures the static acceleration of gravity in tilt-sensing applications, as well as dynamic acceleration resulting from motion or shock. Its high resolution (1024 LSB/g) and low noise (150 μg/√Hz) enable resolution of inclination changes of as little as 0.1°. A built-in FIFO facilitates using oversampling techniques to improve resolution to as little as 0.025° of inclination.
Several built-in sensing functions are provided. Activity and inactivity sensing detects the presence or absence of motion and whether the acceleration on any axis exceeds a user-set level. These functions can be mapped to interrupt output pins. An integrated 32-level FIFO can be used to store data to minimize host processor intervention, resulting in reduced system power consumption.
Low power modes enable intelligent motion-based power management with threshold sensing and active acceleration measurement at extremely low power dissipation.
The ADXL313 is supplied in a small, thin 5 mm × 5 mm × 1.45 mm, 32-lead LFCSP package and is pin compatible with the ADXL312 accelerometer device.
APPLICATIONS
- Car alarms
- Hill start aid (HSA) systems
- Electronic parking brakes
- Data recorders (black boxes)
Documentation
Data Sheet 1
User Guide 2
Technical Articles 1
Product Information 1
Device Drivers 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADXL313WACPZ-RL | 32-Lead LFCSP (5mm x 5mm x 1.55mm w/ EP) | ||
| ADXL313WACPZ-RL7 | 32-Lead LFCSP (5mm x 5mm x 1.55mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 17, 2013 - 13_0021 Qualification of Second Source Supplier for Seal Glass on Capped iMEMS Devices |
||
| ADXL313WACPZ-RL | PRODUCTION | |
| ADXL313WACPZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 3
Evaluation Software 0
Can't find the software or driver you need?