ADXL288

High Performance, Dual-Axis Digital Output Accelerometer

Viewing:

Overview

  • ±120 g full-scale range
    12-bit resolution at 62.5 mg/LSB
    512 kHz data interpolation rate
  • Sensor frequency response down to dc
  • Fully differential circuitry for high resistance to EMI/RFI
  • Independent x- and y-axis sense structures for robust FMEA performance
  • On-demand electromechanical self-test
  • Independent x- and y-axis arming thresholds
  • Low noise: 1 LSB rms typical
  • Qualified for automotive applications
  • Temperature range:
  • −40°C to +105°C
  • 3.3 V and 5 V operation

The ADXL288 is a dual-axis accelerometer with signal-conditioned outputs available via a 16-bit SPI interface. Identical, independent X and Y sense structures are implemented to create a high performance, high integrity acceleration sensing system.

The X and Y acceleration channels have a nominal full-scale range of ±120 g and a bandwidth of 408 Hz. The acceleration data is provided as a 12-bit, twos complement word with a resolution of 62.5 mg/LSB.

The ADXL288 is available in a 16-lead, narrow-body SOIC package with an exposed pad. The ADXL288 can operate at 3.3 V and 5 V and is specified for operation from −40°C to +105°C.

APPLICATIONS

  • Impact sensing
  • Shock detection

ADXL288
High Performance, Dual-Axis Digital Output Accelerometer
ADXL288 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed