ADXL255

RECOMMENDED FOR NEW DESIGNS

Dual-Axis, ±60 g to ±480 g Sensor with SPI and PSI5

Viewing:

Overview

  • User-selectable sensor g range: ±60 g, ±120 g, ±240 g, ±480 g
  • Dual, x-axis and y-axis sensor
  • Compliant to PSI5 Version 2.1 airbag substandard
  • Synchronous operation
  • PSI5-P10P-500/3L and others
  • Daisy-chain operation with bidirectional communication
  • Application-level serial peripheral interface (SPI) communication
  • Selectable 16-bit or 10-bit sensor data
  • Independently programmable g range and time slot for each axis
  • Independent fault discrimination for each axis
  • Fully differential analog signal chain
  • 0.25 μs data interpolation routine
  • User-selectable, continuous auto-zero operation
  • High resistance to electromagnetic interference (EMI) and radio frequency interference (RFI)
  • SPI mode supply voltage: 3.3 V and 5 V, 5%
  • PSI5 mode supply voltage range: 4.5 V to 11.0 V
  • Qualified for automotive applications
ADXL255
Dual-Axis, ±60 g to ±480 g Sensor with SPI and PSI5
ADXL255 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADXL255 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed