ADXL212
NOT RECOMMENDED FOR NEW DESIGNSLow Cost ±2g Dual Axis Accelerometer
- Part Models
- 2
- 1ku List Price
- Starting From $20.04
Overview
- High performance, single-/dual-axis accelerometer on a single IC chip
- 5 mm × 5 mm × 2 mm LCC package
- 1 mg resolution at 60 Hz Low power: 700 μA at VS = 5 V (typical)
- High sensitivity accuracy –40°C to +125°C temperature range
- High zero g bias stability
- Pulse Width Modulated Digital Outputs
- BW adjustment with a single capacitor
- Single-supply operation
- 3500 g shock survival RoHS-compliant
- Compatible with Sn/Pb- and Pb-free solder processes
The ADXL212 is a high precision, low power, complete single- and dual-axis accelerometers with duty cycle modulated outputs, all on a single, monolithic IC. The ADXL212 measure acceleration with a full-scale range of ±2g. The ADXL212 can measure both dynamic acceleration (for example, vibration) and static acceleration (for example, gravity). The typical noise floor is 110 μg/√Hz, allowing signals below 1 mg (0.06° of inclination) to be resolved in tilt sensing applications using narrow bandwidths (<60 Hz). The user selects the bandwidth of the accelerometer using Capacitor CX and Capacitor CY at the XFILT and YFILT pins. Bandwidths of 0.5 Hz to 2.5 kHz may be selected to suit the application. The ADXL212 available in 5 mm × 5 mm × 2 mm, 8-pad hermetic LCC packages.
APPLICATIONS
- Automotive tilt alarms
- Vehicle dynamic control (VDC)/electronic stability program (ESP) systems
- Electronic chassis control
- Electronic braking
- Data projectors
- Navigation
- Platform stabilization/leveling
- Alarms and motion detectors
- High accuracy, 2-axis tilt sensing
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADXL212AEZ | 8-Lead LCC | ||
| ADXL212AEZ-RL | 8-Lead LCC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 16, 2018 - 17_0022 Assembly Transfer of Select MEMS in LCC, CBGA and LCC_V Packages to Cirtek Electronic Corporation |
||
| ADXL212AEZ | ||
| ADXL212AEZ-RL | ||
|
Jan 16, 2017 - 16_0262 Wafer Level Capping of the ADXL103, ADXL203, ADXL204, ADXL212 and ADXL213 Devices |
||
| ADXL212AEZ | ||
| ADXL212AEZ-RL | ||
This is the most up-to-date revision of the Data Sheet.