ADXL210
ObsoleteLow-Cost ±10 g Dual-Axis Accelerometer with Duty Cycle
Overview
The ADXL210 is a low cost, +/-10 g, dual-axis iMEMS® accelerometer with a digital output, all on a single monolithic IC. The ADXL210 will measure accelerations with a full-scale range of ±10g, making it suitable for tilt measurement.
The ADXL210E is an improved, smaller version of the ADXL210, low-cost, +/-10 g, dual-axis accelerometer. The ADXL210E features improved noise performance, wider 3dB frequency response, and lower price than the ADXL210. It is offered in a small 5mm x 5mm x 2mm, 8-pin LCC package.
Applications
Suggested Replacement Parts
Small, Low Power, 3-Axis ±16 g Accelerometer
Documentation
Application Note 1
Obsolete Data Sheet 1
This is the most up-to-date revision of the Data Sheet.