ADXL206
RECOMMENDED FOR NEW DESIGNSPrecision, ±5 g, Dual-Axis, High Temperature iMEMS Accelerometer
- Part Models
- 1
- 1ku List Price
- Starting From $575.29
Overview
- High performance, dual-axis accelerometer on a single IC
- −40°C to +175°C ambient temperature range
- Long life: guaranteed 1000 hours at TA = 175°C
- 13 mm × 8 mm × 2 mm side-brazed ceramic dual in-line package
- 1 mg resolution at 60 Hz
- Low power: 700 μA at VS = 5 V (typical)
- High zero g bias repeatability
- High sensitivity accuracy
- Bandwidth adjustment with a single capacitor
- Single-supply operation
- RoHS-compliant
- Compatible with Sn/Pb and Pb-free solder processes
The ADXL206 is a precision, low power, complete dual-axis iMEMS® accelerometer for use in high temperature environments.
The accelerometer integrates the sensor with signal conditioned voltage outputs on a single, monolithic IC. The ADXL206 measures acceleration with a full-scale range of ±5 g. The ADXL206 can measure both dynamic acceleration (for example, vibration) and static acceleration (for example, gravity).
The typical noise floor is 110 μg/√Hz, allowing signals below 1 mg (0.06° of inclination) to be resolved in tilt sensing applications using narrow bandwidths (<60 Hz).
The user selects the bandwidth of the accelerometer using Capacitors CX and CY at the XOUT and YOUT pins, respectively. Bandwidths of 0.5 Hz to 2.5 kHz can be selected to suit the application.
The ADXL206 is available in a 13 mm × 8 mm × 2 mm, 8-lead, side-brazed ceramic dual in-line package (SBDIP).
APPLICATIONS
- Geological exploration tilt and vibration measurement
- Extreme high temperature industrial products
Documentation
Data Sheet 1
Technical Articles 2
Video 2
Analog Dialogue 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADXL206HDZ | 8-Lead Side Brazed CerDIP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 10, 2018 - 17_0071 ADXL206 SBDIP Assembly Transfer to Analog Devices Philippines |
||
| ADXL206HDZ | PRODUCTION | |
|
Oct 17, 2013 - 13_0021 Qualification of Second Source Supplier for Seal Glass on Capped iMEMS Devices |
||
| ADXL206HDZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.