ADXL152

LAST TIME BUY

Low Cost, Single-Axis, PSI5-Compatible Satellite Sensor

Viewing:

Overview

  • User configurable sensor range
    • ±120 g, ±240 g, and ±480 g
  • PSI5 communication protocol, V2.1 compliant
  • Asynchronous operation—PSI5-A10P-250[228]/1L
  • Synchronous operation—PSI5-P10P-500/3L and others
    • Daisy-chain operation with bidirectional communication
    • Backwards compliant with PSI5 V1.3
  • Selectable 10- or 16-bit sensor data
  • High accuracy interpolation routine
  • User selectable, continuous auto-zero operation
  • Electromechanical sensor self-test
  • High resistance to electromagnetic interference (EMI)/ radio frequency interference (RFI)
  • 4.5 V to 16.5 V operation
  • Electronic serial number
  • Qualified for automotive applications

The ADXL152 is a g range configurable single-axis integrated satellite sensor, compliant to the PSI5 V2.1 specification. The ADXL152 enables low cost solutions for front and side impact airbag satellite sensor applications. Acceleration data is sent to the control module via a digital 2-wire current loop interface bus. 

The g range of the sensor is configurable to provide full-scale acceleration measurements of ±120 g, ±240 g, or ±480 g. Additionally, the device can be configured to transmit data from multiple g ranges during predefined time slots, in accordance with the PSI5 specification. The device transmits 10- or 16-bit acceleration data to the control module, and can be configured to include either a 1-bit parity check, or a 3-bit cyclic redundancy check (CRC). The ADXL152 has a unique electronic serial number. 

The ADXL152 is available in a 12-lead, 4 mm × 4 mm LFCSP package. The device is specified to operate over the full automotive temperature range, from −40°C to +125°C. 

Applications 

  • Front impact crash sensing
  • Side impact crash sensing 

ADXL152
Low Cost, Single-Axis, PSI5-Compatible Satellite Sensor
ADXL152 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADXL152 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed