ADXC1500
PRODUCTIONCombined Gyroscope and Dual-Axis Accelerometer
- Part Models
- 1
- 1ku List Price
- price unavailable
Part Details
- Combined gyroscope and dual-axis, low g accelerometer
- Temperature compensated, high precision bias, and sensitivity performance
- ±30 mg accelerometer bias stability over temperature
- ±2°/sec gyroscope null stability over temperature
- 2.5 mg rms typical accelerometer noise at 35.6 Hz
- 0.1°/sec rms typical gyroscope noise at 35.6 Hz
- Gyroscope: linear acceleration rejection of 0.03°/sec/g
- Acceleration: ±32 g overload performance
- SPI digital output with a 16-bit data-word and a 4-bit CRC
- Comprehensive electromechanical fail-safe features
- 6 kHz data update rate
- Programmable filter response
- <16 mA quiescent current draw
- 3.3 V or 5 V operation
- −40°C to +105°C temperature range
- 16-lead inverted cavity SOIC package for robust EMI performance
- Qualified for automotive applications
The ADXC1500 is a yaw rate gyroscope and dual-axis accelerometer combined in a single package. It is designed for electronic stability control (ESC) and other high performance applications that require yaw rate and acceleration signals simultaneously. An internal temperature sensor compensates offset and sensitivity performance, providing excellent stability over the −40°C to +105°C temperature range.
A digital serial port interface (SPI) transmits the yaw rate and acceleration data to a host microcontroller. A 4-bit cyclical redundancy check (CRC) provides fault coverage for the transmitted SPI data, and internal fault detection routines ensure the integrity of all reported yaw rates and acceleration data. A fully integrated electromechanical continuous self test (CST) routine provides run-time diagnostic capability for assessing the health of each MEMS element.
An advanced gyroscope sensor design rejects the linear acceleration effects of shock and vibration, enabling the ADXC1500 to operate in harsh environments. The accelerometer signal chain is designed to prevent overload conditions from occurring in these same harsh environments.
The ADXC1500 is designed to operate at either 3.3 V or 5 V. At less than 16 mA current consumption, the ADXC1500 can be used in energy sensitive applications.
Applications
- Electronic stability control
- Chassis control
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADXC1500AWBRGZ-RL | SOIC CAV |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on ADXC1500 yet. Have something to say?
Start a Discussion on EngineerZone®