ADV7182

NOT RECOMMENDED FOR NEW DESIGNS

10-Bit, SDTV Video Decoder with Differential Inputs

Viewing:

Overview

  • Worldwide NTSC/PAL/SECAM color demodulation support
  • One 10-bit analog-to-digital converter (ADC), 4× oversampling for CVBS, 2× oversampling for Y/C mode, and 2× oversampling for YPrPb (per channel)
  • Four analog video input channels with on-chip antialiasing filter
  • CVBS (composite), Y/C (S-Video), and YPrPb (component) video input support
  • Fully differential, pseudo differential, and single-ended CVBS video input support
  • Up to 4 V common-mode input range solution
  • Excellent common-mode rejection capabilities
  • Five-line adaptive comb filters and CTI/DNR video enhancement
  • TBC functionality provided by adaptive digital line length tracking (ADLLT), signal processing, and enhanced first in, first out (FIFO) management
  • Integrated automatic gain control (AGC) with adaptive peak white mode
  • Video fast switch capability
  • See data sheet for additional features

The ADV7182 automatically detects and converts standard analog baseband video signals compatible with worldwide NTSC, PAL, and SECAM standards into a 4:2:2 component video data stream. This video data stream is compatible with the 8-bit ITU-R BT.656 interface standard.

External HS, VS, and FIELD signals can provide timing references for LCD controllers and other video ASICs. The accurate 10-bit analog-to-digital conversion provides professional quality video performance for consumer applications with true 8-bit data resolution. The analog video inputs accept both single-ended, pseudo-differential, and fully differential composite video signals as well as S-Video and YPbPr video signals, supporting a wide range of consumer and automotive video sources.

The ADV7182 along with an external resistor divider provide a common-mode input range of 4 V, enabling the removal of large signal, common-mode transients present on the video lines. Common-mode rejection (CMR) values of up to 80 dB can be achieved without the need for external amplifier circuitry.

The AGC and clamp restore circuitry allow an input video signal peak-to-peak range to 1.0 V at the analog video input pin of the ADV7182. Alternatively, these can be bypassed for manual settings.

The ADV7182 can be protected from short-to-battery (STB) events with standard ac coupling capacitors.

The line-locked clock output allows the output data rate, timing signals, and output clock signals to be synchronous, asynchronous, or line locked even with ±5% line length variation.

The ADV7182 is programmed via a two-wire, serial bidirectional port (I2C® compatible) and is fabricated in a 1.8 V CMOS process. Its monolithic CMOS construction ensures greater functionality with lower power dissipation. The LFCSP package options make the decoder ideal for space-constrained portable applications.

The ADV7182 is a versatile one-chip multiformat video decoder that automatically detects PAL, NTSC, and SECAM standards in the form of composite, S-Video, and component video. The ADV7182 can receive composite signals in either single-ended or differential modes. This makes the ADV7182 ideal for automotive applications.

The ADV7182 converts these analog video formats into a digital 8-bit ITU-R BT.656 video stream.

The digital video output stream of the ADV7182 interfaces easily to a wide range of MPEG encoders, codecs, mobile video processors, and Analog Devices, Inc., digital video encoders, such as the ADV7391. External HS, VS, and FIELD signals provide timing references for LCD controllers and other video ASICs.

APPLICATIONS

  • Automotive infotainment
  • DVRs for video security
  • Media players

ADV7182
10-Bit, SDTV Video Decoder with Differential Inputs
ADV7182 Functional Block Diagram ADV7182 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
ADV7182A NOT RECOMMENDED FOR NEW DESIGNS 10-Bit, SDTV Video Decoder with Differential Inputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-ADV7182
ADV7182 Evaluation Board

Latest Discussions

Recently Viewed