ADV7127
NOT RECOMMENDED FOR NEW DESIGNSCMOS, 240 MHz, 10-Bit, High Speed Video DAC
- Part Models
- 4
- 1ku List Price
- Starting From $10.57
Overview
- 240 MSPS throughput rate
- 10-bit digital-to-analog converter (DAC)
- RS-343A-/RS-170-compatible output
- Complementary outputs
- DAC output current range: 2 mA to 18.5 mA
- TTL-compatible inputs
- Internal voltage reference
- Single supply 5 V or 3.3 V operation
- 24-lead thin shrink small outline package (TSSOP) package
- Low power dissipation
- Low power standby mode
- Power-down mode
- Industrial temperature range (−40°C to +85°C)
The ADV7127 is a high speed, DAC on a single monolithic chip. It consists of a 10-bit, video DAC with an on-board voltage reference, complementary outputs, a standard TTL input interface, and high impedance analog output current sources.
The ADV7127 has a 10-bit wide input port. A single 5 V or 3.3 V power supply and clock are all that are required to make the device functional.
The ADV7127 is fabricated in a complementary metal-oxide semiconductor (CMOS) process. Its monolithic CMOS construction ensures greater functionality with low power dissipation. The ADV7127 is available in a 24-lead TSSOP package which includes a power-down mode and an on-board voltage reference circuit.
PPRODUCT HIGHLIGHTS
- 240 MSPS throughput.
- Guaranteed monotonic to 10 bits.
- Compatible with a wide variety of high resolution color graphics systems including RS-343A and RS-170.
APPLICATIONS
- Digital video systems (1600 × 1200 at 100 Hz)
- High resolution color graphics
- Digital radio modulation
- Image processing
- Instrumentation
- Video signal reconstruction
- Direct digital synthesis (DDS)
- Wireless local area networks (LANs)
Documentation
Data Sheet 1
Application Note 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADV7127JRUZ240 | 24-Lead TSSOP | ||
| ADV7127KRUZ140 | 24-Lead TSSOP | ||
| ADV7127KRUZ50 | 24-Lead TSSOP | ||
| ADV7127KRUZ50-REEL | 24-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
| ADV7127JRUZ240 | PRODUCTION | |
| ADV7127KRUZ140 | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| ADV7127KRUZ140 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.