ADUM6202
PRODUCTIONDual-Channel, 5 kV Isolators with Integrated DC/DC Converter (0/2 channel directionality)
- Part Models
- 8
- 1ku List Price
- Starting From $6.92
Overview
- isoPower integrated, isolated DC/DC converter
- Regulated 5 V or 3.3 V output
- Up to 400 mW output power
- Dual dc-to-25 Mbps (NRZ) signal isolation channels
- 16-lead SOIC package with 7.6 mm creepage
- High temperature operation: 105°C maximum
- High common-mode transient immunity: >25 kV/μs
- Safety and regulatory approvals
UL recognition (pending)
5000 V rms for 1 minute per UL 1577
- CSA Component Acceptance Notice #5A
IEC 60601-1: 250 V rms, 8 mm package (RI-16-1)
IEC 60950-1: 400 V rms, 8 mm package (RI-16-1) - VDE certificate of conformity (RW-16)
IEC 60747-5-2 (VDE 0884 Part 2):2003-01
VIORM = 846 V peak - VDE certificate of conformity, 8 mm package (RI-16-1)
DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
VIORM = 846 V peak
The ADuM6200 / ADuM6201/ADuM6202 are dual-channel digital isolators with isoPower®, an integrated, isolated DC/DC converter. Based on the Analog Devices, Inc., iCoupler® technology, the DC/DC converter provides up to 400 mW of regulated, isolated power at either 5.0 V or 3.3 V from a 5.0 V input supply, or at 3.3 V from a 3.3 V supply at the power levels shown in Table 1 on the data sheet. These devices eliminate the need for a separate, isolated DC/DC converter in low power, isolated designs. The iCoupler chip scale transformer technology is used to isolate the logic signals and for the magnetic components of the DC/DC converter. The result is a small form factor, total isolation solution.
The ADuM6200 / ADuM6201/ADuM6202 isolators provide two independent isolation channels in a variety of channel configurations and data rates (see the Ordering Guide for more information).
isoPower uses high frequency switching elements to transfer power through its transformer. Special care must be taken during printed circuit board (PCB) layout to meet emissions standards. See the AN-0971 Application Note for board layout recommendations.
APPLICATIONS
- RS-232/RS-422/RS-485 transceivers
- Industrial field bus isolation
- Power supply start-up bias and gate drives
- Isolated sensor interfaces
- Industrial PLCs
Documentation
Data Sheet 1
User Guide 2
Application Note 4
Technical Articles 3
Informational 1
Safety and Regulatory Compliance 1
Frequently Asked Question 1
Video 2
Solutions Bulletin & Brochure 1
Safety and Regulatory Compliance 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM6202ARIZ | 16-Lead SOIC (Increased Creepage) | ||
| ADUM6202ARIZ-RL | 16-Lead SOIC (Increased Creepage) | ||
| ADUM6202ARWZ | 16-Lead SOIC Wide | ||
| ADUM6202ARWZ-RL | 16-Lead SOIC Wide | ||
| ADUM6202CRIZ | 16-Lead SOIC (Increased Creepage) | ||
| ADUM6202CRIZ-RL | 16-Lead SOIC (Increased Creepage) | ||
| ADUM6202CRWZ | 16-Lead SOIC Wide | ||
| ADUM6202CRWZ-RL | 16-Lead SOIC Wide |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 19, 2020 - 20_0303 ADuM6000/ADuM620x/ADuM640x Polyimide Insulation Material Change and Polyimide Overcoat |
||
| ADUM6202ARIZ | PRODUCTION | |
| ADUM6202ARIZ-RL | PRODUCTION | |
| ADUM6202ARWZ | PRODUCTION | |
| ADUM6202ARWZ-RL | PRODUCTION | |
| ADUM6202CRIZ | PRODUCTION | |
| ADUM6202CRIZ-RL | PRODUCTION | |
| ADUM6202CRWZ | PRODUCTION | |
| ADUM6202CRWZ-RL | PRODUCTION | |
|
Jul 31, 2013 - 13_0014 Change of Moisture Sensitivity Level Rating for ADuM520X/ADuM620X from MSL 1 to MSL 3 |
||
| ADUM6202ARIZ | PRODUCTION | |
| ADUM6202ARIZ-RL | PRODUCTION | |
| ADUM6202ARWZ | PRODUCTION | |
| ADUM6202ARWZ-RL | PRODUCTION | |
| ADUM6202CRIZ | PRODUCTION | |
| ADUM6202CRIZ-RL | PRODUCTION | |
| ADUM6202CRWZ | PRODUCTION | |
| ADUM6202CRWZ-RL | PRODUCTION | |
|
Feb 27, 2012 - 11_0066 Qualification of Alternate Fab Foundry Gold Plating Process Site for Isolation Products at ADI Limerick. |
||
| ADUM6202ARIZ | PRODUCTION | |
| ADUM6202ARIZ-RL | PRODUCTION | |
| ADUM6202ARWZ | PRODUCTION | |
| ADUM6202ARWZ-RL | PRODUCTION | |
| ADUM6202CRIZ | PRODUCTION | |
| ADUM6202CRIZ-RL | PRODUCTION | |
| ADUM6202CRWZ | PRODUCTION | |
| ADUM6202CRWZ-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.