ADUM5202
PRODUCTION
Dual-Channel Isolators with Integrated DC-to-DC Converter
(0/2 channel directionality)
- Part Models
- 6
- 1ku List Price
- Starting From $6.26
Overview
- For AEC-Q100 Automotive Qualified Devices Specifications - Please View ADuM520xW Datasheet.
- isoPower® integrated isolated DC/DC converter
- Regulated 3V or 5V output
- Up to 500 mW output power
- Dual dc-to-25 Mbps (NRZ) signal isolation channels
- Schmitt Trigger Inputs
- 16-lead SOIC package with >8 mm creepage
- High temperature operation: 105°C maximum
- High common-mode transient immunity: > 25 kV/µs
- Safety and regulatory approvals
UL recognition
2500 V rms for 1 minute per UL 1577 - CSA component accept notice #5A (pending)
- VDE cert of conformity (pending)
DIN V VDE V 0884-10
(VDE V 0884-10): 2006-12
VIORM = 560 VPEAK
The ADuM520x are dual channel digital isolators with isoPower, an integrated, isolated dc-to-dc converter. Based on the Analog Devices, Inc., iCoupler® technology, the dc-to-dc converter provides up to 500 mW of regulated, isolated power with 5.0 V input and 5.0 V output voltage, or 200 mW of power with 3.3 V input and 3.3 V output voltage. This eliminates the need for a separate isolated dc-to-dc converter in low power isolated designs. The Analog Devices chip scale transformer iCoupler technology is used for the isolation of the logic signals as well as for the dc-to-dc converter. The result is a small form factor, total isolation solution.
ADuM520x units may be used in combination with ADuM5401, ADuM5402, ADuM5403, ADuM5404 and ADuM5000 with isoPower® to achieve higher output power levels and greater channel counts (see the Increasing Available Power section).
The ADuM520x isolators provide two independent isolation channels in a variety of channel configurations and data rates (see the Ordering Guide for options).
isoPower uses high frequency switching elements to transfer power through its transformer. Special care must be taken during printed circuit board (PCB) layout to meet emissions standards. Refer to the AN-0971 application note for details on board layout recommendations.
APPLICATIONS
- RS-232/RS-422/RS-485 transceiver
- Industrial field bus isolation
- Power supply startups and gate drives
- Isolated sensor interfaces
- Industrial PLCs
Documentation
Data Sheet 2
User Guide 1
Application Note 7
Technical Articles 4
Safety and Regulatory Compliance 1
Frequently Asked Question 1
Video 3
Brochure 1
Safety and Regulatory Compliance 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM5202ARWZ | 16-Lead SOIC Wide | ||
| ADUM5202ARWZ-RL | 16-Lead SOIC Wide | ||
| ADUM5202CRWZ | 16-Lead SOIC Wide | ||
| ADUM5202CRWZ-RL | 16-Lead SOIC Wide | ||
| ADUM5202WCRWZ | 16-Lead SOIC Wide | ||
| ADUM5202WCRWZ-RL | 16-Lead SOIC Wide |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 15, 2016 - 15_0135 Alternate Assembly Site of Select Isolator Products in 8L/16L SOIC_N, 16L/20L SOIC_W and 16L/20L SOIC_IC at ASE Chungli |
||
| ADUM5202ARWZ | PRODUCTION | |
| ADUM5202ARWZ-RL | PRODUCTION | |
| ADUM5202CRWZ | PRODUCTION | |
| ADUM5202CRWZ-RL | PRODUCTION | |
| ADUM5202WCRWZ | PRODUCTION | |
| ADUM5202WCRWZ-RL | PRODUCTION | |
|
Jul 31, 2013 - 13_0014 Change of Moisture Sensitivity Level Rating for ADuM520X/ADuM620X from MSL 1 to MSL 3 |
||
| ADUM5202ARWZ | PRODUCTION | |
| ADUM5202ARWZ-RL | PRODUCTION | |
| ADUM5202CRWZ | PRODUCTION | |
| ADUM5202CRWZ-RL | PRODUCTION | |
|
Feb 27, 2012 - 11_0066 Qualification of Alternate Fab Foundry Gold Plating Process Site for Isolation Products at ADI Limerick. |
||
| ADUM5202ARWZ | PRODUCTION | |
| ADUM5202ARWZ-RL | PRODUCTION | |
| ADUM5202CRWZ | PRODUCTION | |
| ADUM5202CRWZ-RL | PRODUCTION | |
|
Mar 17, 2011 - 10_0245 ADuM520x / ADuM540x Die and Data Sheet Revisions |
||
| ADUM5202ARWZ | PRODUCTION | |
| ADUM5202ARWZ-RL | PRODUCTION | |
| ADUM5202CRWZ | PRODUCTION | |
| ADUM5202CRWZ-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.