ADuM4136

PRODUCTION

Single-/Dual-Supply, High Voltage Isolated IGBT Gate Driver

Viewing:

Part Details

  • 4 A peak drive output capability
  • Output power device resistance < 1Ω
  • Desaturation protection
    Isolated Fault output
    Soft Shutdown on Fault
  • Isolated Fault and Ready functions
  • Low propagation delay 55 ns typical
  • Minimum pulse width: 50 ns
  • Operating temperature range: −40°C to +125°C
  • Output voltage range to 35 V
  • See data sheet for additional features
ADuM4136
Single-/Dual-Supply, High Voltage Isolated IGBT Gate Driver
ADuM4136 Functional Block Diagram ADuM4136 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADUM4136

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADuM4136

ADuM4136 Evaluation Board

Features and Benefits

  • 4 A peak drive output capability
  • Output power device resistance: &lt;1 &Omega;
  • Desaturation protection
    • Isolated fault output
    • Soft shutdown on fault
  • Isolated fault and ready functions
  • Low propagation delay 55 ns typical
  • Operating temperature range: −40°C to +125°C
  • Output voltage range to 35 V
  • Output and input undervoltage lockout (UVLO)
  • Pad placement for multiple switch types
  • Screw terminals for easy connectivity
  • Jumpered enable/disable

Product Details

The EVAL-ADuM4136EBZ evaluation board supports the ADuM4136 single-channel gate driver, which is specifically optimized for driving insulated gate bipolar transistors (IGBTs). Analog Devices, Inc., iCoupler® technology provides isolation between the input signal and the output gate driver.


The ADuM4136 provides operation with voltages of up to 35 V. With a dual-rail supply, the negative rail can go as low as −15 V, providing robust turn off of the IGBT.


The EVAL-ADuM4136EBZ evaluation board facilitates testing of the desaturation circuitry with pads available for standard desaturation detection. The evaluation board has layout locations for three different types of discrete switches, allowing for a wide range of device testing. Screw terminals provide easy access to supplying the secondary side with either a single or dual supply. 


For complete information about the ADuM4136, refer to the product data sheet that should be consulted in conjunction with user guide UG-1019 when using the evaluation board.

EVAL-ADuM4136
ADuM4136 Evaluation Board
EVAL-ADUM4136EBZ_ANGLE-web EVAL-ADUM4136EBZ_BOTTOM-web EVAL-ADUM4136EBZ_TOP-web

Latest Discussions

Recently Viewed